AVENTICS-0820405001

AVENTICS™ 3/2-way manual spool valve, Series ML 0820405001

Product Description

3/2-SERIE ML-G1/4

Specifications

Type
Spool valve
Medium
Compressed air
Compressed air connection 1
G 1/4
Compressed air connection type 1
External thread
Compressed air connection 2
G 1/4
Compressed air connection type 2
External thread
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Working pressure min.
0 bar
Working pressure max
10 bar
Flow Qn
1300 l/min
Weight
0.16 kg
Housing material
Brass
Seal material
Acrylonitrile butadiene rubber

Features

  • Qn = 750 l/min ... 3200 l/min