AVENTICS-3661306000

AVENTICS™ Bolts, AA4 3661306000

Product Description

CM1-AA4-CN20-AISI 1045

Specifications

Piston diameter
100 mm
Axle pivot Ø
20 mm
Weight
0.16 kg
Housing material
Steel

Documents & Drawings