Micro Motion-P-1500-2500

Micro Motion 1500 and 2500 Compact Control Room Transmitter

Product Description

Powered by MVD Technology, 1500/2500 DIN rail-mounted transmitters easily fit into control room panels, requiring only 0.03 ft³ of space. A simple four-wire connection to the sensors for power and signal eliminates the expense of custom cabling.

Products

Search
1-2 of 2 results for Products
Configure
Configure

Specifications

Available Outputs
Model 1500 : for applications requiring one flow rate variable ( in milliamp and a frequency/pulse outputModel 2500 : for applications requiring simultaneous monitoring of multiple flow variables in combinations of outputs (mill
Housing
Polyamide PA 6.6
Weight
0.52 lbs (0.24 kg)
Dimensions
L × W × H 4.41 in (112mm) x 1.78 in (45mm) x 3.9 in (99mm)
Hazardous Area Specifications
CSA Class I, Div. 2, Groups A, B, C, and DATEX CE 0575 ATEX II (2) G [EEx ib] IIB/IIC
For ATEX compliance, ambient temperature is limited to -40 to +131°F (-40 to +55°C)
Power Requirements
19.2 to 28.8 VDC, 6.3 watts maximum
Marine Approvals
Det Norske Veritas - Models 1500 and 2500 only
American Bureau of Shipping (all models)

Features

  • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
  • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
  • Simplify configuration with a four-wire connection to the sensors for power and signal
  • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

Documents & Drawings