Asco-P-603

ASCO Numatics 603 Series Proportional Valve Control Electronics

Product Description

The ASCO Numatics ControlD is a stand-alone control device used for open-loop, closed-loop, or dual-loop (cascaded) process control. It is designed to control proportional valves by regulating the current to the valve´s solenoid coil. Control loop parameters can be customized for an application using DigiCom software (included). The device is suitable for the control of flow, pressure, temperature, and force.  

Features

  • Offers digital communication and control
  • Software included to adjust control parameters and perform application customization
  • Easy change of control parameters
  • AUTO-ADAPT function for determining maximum coil current
  • Integrated display and LEDs for easy set up and configuration

Documents & Drawings