AVENTICS-1820209001

AVENTICS™ Sealing ring 1820209001

Product Description

13.2X17.9X1.5-AL

Specifications

Port G
G 1/4
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Delivery unit
100 piece
Housing material
Aluminum