Fisher-P-Micro-Flat

Fisher™ Micro-Flat Cavitation Trim

Product Description

Fisher Micro-Flat cavitation trim is designed for clean, cavitating services with low flow rates. The trim design does not eliminate cavitation, but controls where it occurs to reduce damage.

ped

Specifications

Certifications
SIL capable, ATEX, CUTR, PED, CRN, NACE
Critical Service
Cavitation, Low Flow
Flow Characteristics
Linear, Quick Opening
Material
Carbon Steel, Stainless
Operating Temperature
Standard Temperature
Pressure Class
ASME
Process Connection Type
Flanged, Butt Weld, Threaded, Socket Weld
Shutoff Class
Class IV (FCI 70-2), Class V (FCI 70-2)
Valve Size
NPS 1, NPS 1-1/2, NPS 2
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Documents & Drawings

Features

  • Designed to control cavitation.
  • Can be used in applications with low flow rates.
  • The protected seat design separates the shutoff function from the throttling function to protect seating surfaces from throttling wear.
  • Cage-type trim allows removal and inspection of parts without taking the valve body out of the pipeline.
  • Hardened trim materials provide wear resistance, resulting in long trim life.
  • A replaceable valve outlet liner protects the valve body from cavitation damage.