eraaaaaaa

Are Your Critical Assets and Production Goals at Risk?

API 670 peace of mind with ultramodern, proven technology.

While hard to believe, many of the world’s leading manufacturers have plants today using 30+ year-old-protection systems for critical production assets like compressors, turbines, generators, and many others. Additionally, widely adopted legacy vendors have left many long-time customers and end users to absorb the blows associated with long lead times, unavailable spare parts, supply chain challenges or poor support. 

Plants looking to implement modern protection technology are turning to the AMS 6500 ATG system – field-proven protection system with embedded prediction tools. Now operators can identify developing faults and analyze conditions during transient stages – the startup and shutdown of turbo machinery – when equipment is most likely to fail. 
 

Read More...
Click to continue reading Are Your Critical Assets and Production Goals at Risk?

35+ Years of Experience

40+ Years of Experience

Spanning the last five decades, Emerson has designed and delivered protection and prediction technologies to the world’s leading manufacturing customers.

100+ Systems Replaced

1,000+ Systems Replaced

Emerson has modernized more than 1,000 obsolete or outdated protection systems around the world. 

3,000 Protected Machines

5,000+ Protected Machines

More than critical 5,000 turbomachines – and more each week – are protected by an AMS system across numerous industries. 

Form

Connect with a Machinery Protection System Expert

You now have a proven, readily available, and long-term supported alternative to your legacy online protection system vendor.

Get Started

Use the accompanying form to request a no-charge proposal to swap out your existing protection system. An Emerson expert will reach out to you shortly. 
 


Protection System Modernization with AMS 6500 ATG

A Proven And Reliable Solution to Your Outdated Legacy Protection System
 

Protection System Modernization with AMS 6500 ATG

Safe and Compliant

The AMS 6500 ATG is API 670 compliant and meets various safety certifications required for use in hazardous environments: CSA Class1 Div2, IECex Zone 2, ATEX, and DNV GL certifications.

Prediction Capabilities

Know the health of the asset using the powerful prediction capabilities included in all of Emerson’s vibration analysis solutions, including PeakVue technology for the earliest indication of bearing failure.

Accessibility Anywhere

Easily connect to existing DCS/PLC, Historian, or MHI systems via OPC UA and Modbus TCP and RTU. Information is accessible via the Machine Studio software, or the AMS ATG View mobile app (both are included as part of the system).

Easy-to-Use Machine Studio

Machine Studio saves time with easy, flexible configuration using an intuitive graphical user interface and savable templates. Reporting capabilities such as system configuration and change management provide additional savings by automating the documentation process. 

Flexible and Cost-Conscious

Stay flexible and lower total cost of ownership with universal monitor and process cards featuring user-configurable inputs. Adaptable cards allow for I/O changes in the field, fewer spare cards to accommodate a wide range of measurement types, and cards designed to work with existing sensors. 

Use with AMS Machine Works

Although no additional software is required when using AMS 6500 ATG, users can move beyond simple fault recognition and take analysis a step further by pairing with AMS Machine Works as a complimentary solution.

Areas of Expertise




Please enable JavaScript to use this website.