No image available
No image available
Your request is being processed.
Rosemount-8712E

Rosemount™ 8712EM Magnetic Flow Meter Transmitter

Product Description

Intuitive Local Operator Interface with dedicated keys enhance ease of use and enables instant access to all diagnostic information. Ideal for hazardous environments or difficult-to-reach locations.

Products

Search
1-23 of 49 results for Products
MS040
8712E
8705180
8712E
8705025
8712E
8705020
8712E
8711060
8712E
871115F
8712E
8721005
8712E
8721020
8712E
MS140
8712E
8705050
8712E
871130F
8712E
MS300
8712E
8711040
8712E
MS240
8712E
8721030
8712E
MS360
8712E
MS080
8712E
8705120
8712E
8705030
8712E
8705040
8712E
8705005
8712E
MS120
8712E
MS100
8712E

Specifications

Accuracy
Up to ±0.15% of volumetric flow rate accuracy over 13:1 flow turndowns, ±0.25% over 40:1 flow turndown.
Diagnostic
In Situ Meter Verification, Grounding & Wiring Fault Detection, High Process Noise Detection, Tunable Empty Pipe Detection, Transmitter Fault Detection, Sensor Fault Detection
Compatibility
All Rosemount manufactured Sensors: 8705, 8711, 8721, 8707
Universal capabilities allow E-Series transmitters to be compatible with AC and DC powered sensors from other manufacturers.
Power Supply
90-250 VAC, 50-60 Hz or 12-42 VDC.
Power consumption
15 W maximum - DC
40 VA maximum - AC
Enclosure Rating
8712E: Type 4x, IP66

Features

  • Intuitive Local Operator Interface with dedicated keys for ease of use
  • Maximize uptime with Smart Meter Verification which monitors meter health and performance without stopping the process
  • Optimize control in noisy applications with High Process Noise diagnostic and Selectable Coil Drive Frequency options
  • Tunable Empty Pipe diagnostic minimizes issues and false readings when the pipe is empty
  • Quickly verify installation integrity with Ground and Wiring Fault Detection diagnostic
  • Universal transmitter capabilities enable reduced inventory and consistent interface for any magnetic flow meter sensor

Documents & Drawings