No image available
No image available
Your request is being processed.
Emerson-P-FB3000

DeltaV™ FB3000 Remote Terminal Unit (RTU)

Product Description

The powerful DeltaV™ FB3000 Remote Terminal Unit (RTU) is a highly scalable, cyber-secure controller with the expanded data capacity to fulfill the demanding requirements of today's upstream and midstream oil and gas operations as well as water/wastewater operations. The RTU is engineered to protect itself against modern cyberattacks, with all firmware digitally signed at the factory. The device checks it own firmware every time it boots and will not accept any modified or unknown firmware. The FB3000 RTU further bolsters cybersecurity by supporting the DNP3 Protocol Secure Authentication v5 (SAv5) that enables highly secure communication across wide area operations. The rugged RTU also offers superior form and function for ultra-reliable control and measurement of liquids and/or gases. Customized logic and control allow the flexibility to configure and program the RTU to fulfill standard to complex requirements while secure, built-in flow measurement calculations make it easier than ever to prove compliance. In addition, cloud-enabled functionality for licensing simplifies day-to-day operations. Digitally transform your operation by streamlining complex processes with the agile, intuitive DeltaV FB3000 RTU. This new controller is also part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV™ FBxConnect™ Configuration Software, our tool for expediting setup and facilitating commonly performed tasks including licensing.

Features

  • API, AGA, GPA and ISO calculations built into the base firmware adjust for operating conditions to give reliable, accurate measurement of oil and/or gas fluids.
  • API Allocation Measurement and API Crude Oil Custody Transfer Calculations enhance liquids applications.
  • A flexible architecture that ranges from low power applications to high density I/O and distributed I/O all in one platform.
  • The extension chassis provides scalability for larger wellpad operators that can now use a single RTU with more I/O capability.
  • A structured tool set reduces the time required to configure and/or program devices as well as minimizes the likelihood of errors and the amount of training needed.
  • Meet application requirements with a variety of IO modules: 12-channel mixed IO module, 16-channel DI/PI module, 4-channel HART® module, 4-port serial communications module and more.
  • Complete custom display capability allows users to view data they want to see when they want to see it.
  • Firmware-based PIDs provide dual loop control with switchover logic while Effects, Math and Action Blocks offer simple programming functionality.
  • Customized logic and control to fulfill unique site needs with our optional DeltaV™ FBxDesigner™ software that provides access to our complete suite of powerful yet flexible IEC 61131 programs.
  • Bolster cybersecurity with open-standard DNP3 protocol that offers authenticated communication between the client and server that is reliable, flexible and secure.
  • Prevention and detection of unauthorized access protects your measurement and control as well as diagnostic data.
  • New personality termination modules provide a cost-effective, safe, hot-swappable design to expedite board replacements.

Documents & Drawings