AVENTICS-R412010010

AVENTICS™ Lock coupling, Series CP1 R412010010

kr242.94
QTY:

Product Description

CP1-S-NW5-G018-IN

Specifications

Port D
NW 5
Port G
G 1/8
Compressed air connection type
Internal thread
Nominal width NW
5 mm
Nominal flow Qn
500 l/min
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
90 °C
Min. medium temperature
-10 °C
Max. medium temperature
90 °C
Medium
Compressed air
Delivery unit
2 piece
Weight per piece
0.029 kg
Housing material
Brass
Material release bushing
Brass
Seal material
Acrylonitrile butadiene rubber
Material connector
Brass

Features

  • Qn = 3200 l/min

Documents & Drawings