Wind Turbine Pitch Control
Precise, safe and reliable pitch control systems for profitable wind turbine operations.
eraaaaaaa
With thousands of pitch control systems in operation worldwide, Emerson offers a proven pitch control system that provides a high degree of availability and reliability for your wind turbines.
Emerson's pitch control system is a standard turnkey solution that fits any three-bladed wind turbine model up to 10 MW. For turbines up to 20 MW and for two-bladed turbines, our pitch control system is customized with load-sharing between more pitch servo motors and blade units for each individual blade.