Coal-Fired Power Generation

Improve Availability And Operational Flexibilty

More often than not, your coal plants are following load rather than running at base load. This cycling thermally stresses your plants more and contributes to forced outages, higher maintenance costs, and lost revenue. Emerson's power industry experts can work with you to mitigate the effects of cycling and improve the availability of your coal units and their profitability.

Read More...
Click to continue reading Improve Availability And Operational Flexibilty

Media & Case Studies

Simplified and improved asset prediction and protection on important rotating assets in your plant.

The Latest

Article

Harness The Industrial Internet of Things To Identify Electrical Equipment Problems

Passive wireless monitoring devices help power producers detect problems with electrical distribution.

Como executar ou programar a execução do Smart Mete Verification (SMV) versão Profissional

Como executar ou programar a execução do Smart Mete Verification (SMV) versão Profissional

Tescom-ER5000

The ER5000 Series is a microprocessor based PID (Proportional, Integral, Derivative) controller that brings precise algorithmic pressure control...

Loop Integrity Diagnostic - Rosemount 3051S & 3051 Pressure Transmitters

Rosemount™ 3051S and 3051 Pressure Transmitters – Loop Integrity Diagnostic

How to Configure the Rosemount™ 3051S Plugged Impulse Line Diagnostic

How to Configure the Rosemount™ 3051S Plugged Impulse Line Diagnostic

Caso de Éxito Emerson: Ticofrut Costa Rica

Caldera de biomasa opera con mayor confiabilidad gracias a la utilización de instrumentación Rosemount.

如何运行和计划安排基础版智能仪表自校验

本视频重点介绍了如何使用5700变送器,来对一台高准科里奥利仪表进行运行和计划安排基础版的智能仪表自校验功能,以帮助您提高生产和过程产量。

如何运行和计划安排专业版智能仪表自校验(SMV)

在本视频中,您将学习到如何对一台高准科里奥利仪表进行运行和计划安排专业版本的智能仪表自校验功能。本视频也将指导你如何完成一个自校验过程。
Please enable JavaScript to use this website.