Emerson CTO Enclosures
Delivers an off-the-shelf solution for faster project execution and reduced installation costs.
eraaaaaaa
Emerson’s CTO Enclosures are pre- engineered, fully certified and tested solution for installations indoor, outdoors, ordinary locations, hazardous areas and harsh environments, from extreme temperatures to corrosive gases.
These Smart Junction Boxes condense system footprint, do not need I/O home run cables, and significantly reduce cabinet design engineering. A single CTO Enclosures design can serve a wide variety of I/O signals.
By choosing Emerson CTO Enclosures, you open your project up to greater efficiency:
Emerson CTO Enclosures are fully certified and pre-engineered solutions which allow you to delay your design freeze and accommodate late I/O changes without re-engineering and re-wiring. In fact, you can create up to 15 weeks of slack time in your project schedule to accommodate late design changes or start up earlier
Get proven designs that improve quality and consistency while reducing unexpected rework. Standardization also reduces maintenance and support costs. The pre-engineered, documented, configurable solutions reduce the scope of Factory Acceptance Test (FAT), and hardware testing can be delayed until site acceptance.
Emerson CTO Enclosures offer DeltaV DCS/ SIS Smart Junction Boxes to eliminate long, expensive multi-core cable runs from field devices to the Control.
Savings extend beyond the wires themselves to include engineering time, cable trays, conduits, and the labour required to lay the wire and connect each device.