Rosemount-P-3159 Remote Diaphragm Seals

Rosemount™ 3159 Nuclear Qualified Remote Diaphragm Seal

Product Description

Engineered for use with the Rosemount 3150 Series of nuclear pressure transmitters, Rosemount 3159 Nuclear Qualified Remote Diaphragm Seals are designed to isolate the transmitter from harsh process conditions. These seals are factory-assembled and tested to ensure maximum performance for control, monitoring and safety applications. This product is qualified per IEEE Std 323™-1974/1983/2003 and IEEE Std 344™-1975/1987/2004 and its durable design withstands mild and harsh environments.

Specifications

Output Signal
See relevant transmitter specification
Rangedown
See relevant transmitter specification
Measurement Range
Up to 13.79 MPa (2000 psi) differential, Up to 27.58 MPa (4000 psig) gage, Up to 27.58 MPa (4000 psig) absolute
Housing Material
316L SST
Process Wetted Material
316L SST
Seismic Rating
8.5g ZPA Seismic
Radiation Rating
112 Mrad (1.12 MGy) TID Gamma Radiation
Steam/Pressure Temperature
435°F (224.0°C) Steam/Temperature
Qualification Standard
IEEE Std 323™-1974/1983/2003
IEEE Std 344™-1975/1987/2004
Product Literature
The Product Data Sheets and Manuals posted on this web-site are intended for general product information only, with errata included. They may not represent the latest revision or contain information relating to recent product notifications, if any.
Contact Information
Please contact Rosemount Nuclear Instruments, Inc. at 1-952-949-5200 or RNII.info@emerson.com for the most current information available

Features

  • Qualified per IEEE Std 323-1974/1983/2003 and IEEE Std 344-1975/1987/2004 for an industry-standard solution
  • Withstands radiation exposure of 112 Mrad TID Gamma (1.12 MGy TID Gamma) and seismic levels of up to 8.5g ZPA to meet process demands
  • Durable design operates well in mild and harsh environments
  • Seals are factory-assembled and tested to ensure maximum performance

Documents & Drawings