Micro Motion-HPC015H High-Pressure Coriolis Meter

Micro Motion™ HPC015H High Pressure Coriolis Meter 1/8" (DN2), nickel alloy, 15,622 psi (1077 BAR) max operating pressure

Product Description

A 316L and nickel alloy C22 high pressure Coriolis flowmeter that delivers accurate repeatable flow measurement up to 15,622 psi (1077 BAR) maximum operating pressure.

Products

Search
1-11 of 11 results for Products
HPC015H High-Pressure Coriolis Meter
1700
HPC015H High-Pressure Coriolis Meter
1500
HPC015H High-Pressure Coriolis Meter
1600 Compact Flow Transmitter
HPC015H High-Pressure Coriolis Meter
2500
HPC015H High-Pressure Coriolis Meter
2700
HPC015H High-Pressure Coriolis Meter
3700
HPC015H High-Pressure Coriolis Meter
4700 Flow Transmitter
HPC015H High-Pressure Coriolis Meter
3500
HPC015H High-Pressure Coriolis Meter
2400S
HPC015H High-Pressure Coriolis Meter
4200
HPC015H High-Pressure Coriolis Meter
5700

Specifications

Flow rate
Up to 504 kg/hr (1110 lb/hr)
Mass flow accuracy (Liquid)
Up to ± 0.1% of rate
Mass flow repeatability (Liquid)
Up to ± 0.05% of rate
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
±0.25% of rate
Density accuracy (Liquid)
up to ± 0.001 g/cc at standard conditions
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
15,622 psi (1077 bar)
Meter approvals, calibrations, and certifications
CSA, CSA C-US, IECEx, ATEX, Ingress Protection, EMC effects

Features

  • Rated up to 15,622 psi (1077 bar) maximum operating pressure
  • Realize superior performance in high-pressure applications
  • Dramatically cut operating expenses by reducing over-injection of high-value chemicals
  • Accommodate any installation requirement with available two-wire, direct-connect (no transmitter needed), stainless steel and 5700 transmitters
  • Use one device for reliable and repeatable mass flow, volume flow, density, concentration, and temperature measurement

Documents & Drawings