No image available
No image available
Your request is being processed.
Micro Motion-1700

Micro Motion 1700 Single Variable Field Mount Flow Transmitter

Product Description

A field-mount transmitter powered by MVD Technology and is designed for compact, integral mounting. These transmitters feature a rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface designed to make flow meter access easy. Flow meter commissioning is simple and straight-forward with virtually no special programming requirements.

Products

Search
1-23 of 123 results for Products
F100B
1700
CMF025L
1700
CMF200B
1700
CMF300M
1700
CMFS150M
1700
CMFS015P
1700
CMFHC2M
1700
HPC015N
1700
HPC015P
1700
F400S Coriolis Meter 4 inch Stainless Steel
1700
R200S
1700
F050H
1700
R025S
1700
R300S
1700
F100A
1700
F200H
1700
F025A
1700
CMF100H
1700
F025S
1700
F100P
1700
CMF010L
1700
R025P
1700
CMF010M
1700
1
1 2 3 4 5 6

Specifications

Output variables
  • Mass flow
  • Volume flow
Local display
Standard user interface with 2-line LCD panel
  • Two optical switches for local operation
  • Glass or plastic lens options
Power
Self-switching AC/DC input, automatically recognizes supply voltage
  • 85 to 265 VAC, 50/60 Hz, 6 watts typical, 11 watts maximum
  • 18 to 100 VDC, 6 watts typical, 11 watts maximum
  • Complies with low voltage directive 2006/95/EC per EN 61010-1 (IEC 61010-1) with amendment 2, and Installation (Overvoltage) Category II, Pollution Degree 2
Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • Frequency output can be configured as a discrete output
HART
  • Bell 202 signal is superimposed on the primary milliamp output
Mounting options
Field-mount
  • Integrally mounted to a Micro Motion F-Series, R-Series, or H-Series sensor
  • Remotely mounted to any 4-wire or 9-wire Micro Motion Coriolis sensor
Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • SIS Certified
Hazardous approvals
  • Class I, Div. 1
  • Class I, Div. 2
  • Zone 1
  • Zone 2

Features

  • Maximize flexibility with integral or remote mounting
  • Receive diagnostics for performance under entrained gas and batching from empty applications with MVD digital processing
  • Lower wiring costs and install easily and quickly
  • Eliminate the need for additional instruments with concentration and net flow measurement
  • Rely on custody-transfer approval and certification for SIL2 and SIL3
  • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
  • Gain access to additional diagnostics and process information without added wiring costs with WirelessHART™
  • Simplify flow-meter access with rugged Class I, Division 1 / Zone 1 housing with an optional local operator interface

Documents & Drawings

Parts & Accessories

Search
1-10 of 16 results for Parts & Accessories
:
Micro Motion RMT9WTERMASSY Remote Terminal Board 9 Wire
Measurement Type
Flow Measurement
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Measurement Type
Product Type
Family
Compatibility
Flow Measurement
Replacement Parts
Flow - Coriolis
Micro Motion™ Model 700 Standard Core Processor Assembly
Measurement Type
Flow Measurement
Product Type
Replacement Parts
Family
Flow - Coriolis
Compatibility
availability
Measurement Type
Product Type
Family
Compatibility
Flow Measurement
Replacement Parts
Flow - Coriolis