AVENTICS-R452000627

AVENTICS™ Compact cylinder, Series CCI-SC R452000627

Kč3,422.00
QuickShip QuickShip
QTY:

Product Description

CCI-SA-032-15-ST-TR

Specifications

Standards
Based on ISO 21287
Piston Ø
32 mm
Stroke
15 mm
Ports
G 1/8
Functional principle
Single-acting, extended without pressure
Cushioning
Elastic cushioning
Magnetic piston
Piston with magnet
Cylinder special features
Axle pivot version
Pressure for determining piston forces
6,3 bar
Retracting piston force
309 N
Extracting piston force
507 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Spring force max.
35 N
Max. permissible radial bearing load
3270 N
Max. permissible radial bearing load F during switching operation
570 N
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Max. particle size
50 µm
Oil content of compressed air max.
5 mg/m³
Piston rod
Stainless Steel
Material, front cover
Aluminum

Features

  • Robust Construction: High resistance to shocks and radial loads to safely stop package loads at conveyor belts and other special machinery, up to 90 kg
  • Safety in Applications: Single Acting and Double Acting cylinders with Spring allow safe stopping of masses in an emergency or pressure failure
  • Easy to Mount: Standard mountings hole dimensions compatible with ISO 21287
  • Noise Reduction: Elastic cushioning at stroke ends, and air exhaust silencers delivered mounted on Single Acting cylinders
  • Choice of Rod Design Options: Trunnion, Trunnion with anti rotation, and Roller, to better meet the needs of the application
  • Flexibility for Installation: Two standard M3x8 screws allow easy 90° orientation to align the trunnion rod and roller with the conveyed loads

Documents & Drawings