AVENTICS-R412010691

AVENTICS™ Double nipple R412010691

Kč593.00
QTY:

Product Description

FPT-C-RDO-R014-R014

Specifications

Port G
R 1/4
Type
FPT-C-RDO
Working pressure min.
0 bar
Working pressure max
150 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
150 °C
Delivery unit
2 piece
Weight
0.015 kg
Material
Stainless Steel

Documents & Drawings