AVENTICS-P580AECH2010A00

AVENTICS™ Bus coupler, Series 580 P580AECH2010A00

Kč20,788.00
QTY:

Product Description

580 CHARM STD KIT

Specifications

Version
Bus coupler
Fieldbus protocol
DeltaV
Electrical connection type
Plug
Electrical connection size
M12x1
Electrical connection number of poles
5-pin
Electrical connection coding
A-coded
Note
Central fieldbus connection without I/O function, Power supply plug M12x1, 5-pin
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Max. number of valve positions
43
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-10% / +10%
Power consumption electronics
0.3 A
Operating voltage, actuators
24 V DC
Total current for actuators
4 A
Protection class
IP65
Diagnosis
Overvoltage, Short circuit
Weight
0.32 kg
Housing material
Die-cast aluminum

Features

  • Dramatically reduces programming and commissioning time
  • Achieves up to 15% savings on wiring and components
  • Uses native capability of DeltaV for diagnostics of pneumatic valves
  • Eliminates need for additional dedicated networks like Profibus-DP for pilot valves and simplifies system I/O mapping

Documents & Drawings