No image available
No image available
Your request is being processed.
Asco-EGSCE215B020.230/50

ASCO™ EGSCE215B020.230/50

Kč8,723.00
QuickShip QuickShip
QTY:

Product Description

PILOT OPERATED SOLENOID VALVE-2/2 NC-1/2" (DN15)-ORIFICE: 17,5-ALUMINIUM-RESILIENT: NBR-10,5 W-COIL CLASS: F-IP65

Specifications

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
4.39 / 3.80
Function
2/2 Normally Closed
Pipe/Port Type & Size
RP ISO 7/1
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Fuel Gas
Min to Max Operating Pressure (Fuel Gas)
0 - 2 bar
Product Weight
0.60 kg
Coil Class
F
Min to Max Ambient Temperature
-15 - 60 °C
Min to Max Fluid Temperature
-15 - 60 °C
Orifice Size
19 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
10.5 W
Mounting Brackets
OPTIONAL
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • Watertight & corrosive-resistant Type 4X coil enclosure for all constructions
  • Coils now certified for explosion-proof/hazardous location
  • Fully certified by UL, CSA, and FM as a safety shut-off valve
  • Proof of closure switch & visual indication meets agency/code requirements for an electrical interlock of valve closed position
  • Optional mounting flange version for versatile mounting and valve connections
  • Optional NPT threaded end-connector kit
  • New high-flow option for 1.25", 1.5", & 2" pipe size configurations
  • 1/8-inch NPT pipe taps with plugs provide easier routine testing
  • Optional constructions for oxygen and vacuum services

Documents & Drawings